KRV90X/3AS
NTN Corporation
Needle Roller Bearings
Stud type track rollers
Powered by
CAD模型選擇
{ntn/needle_roler_bearings/studtype_track_rollers/nrb_str_krv_krv_ll_asmtab.prj},{NB=KRV90X/3AS},{ORDER=KRV90X/3AS},{XX=8},{D=90},{D1=30},{C=35},{FW=38.00},{B1=100},{B2=63.0},{G=M30x1.5},{G1=32.0},{C1=1.0},{N=8},{B3=15},{A=4},{E=53.0},{H=0.0},{X1=4},{CR=58000},{COR=147000},{CU=18000},{CRF=5900},{CORF=15000},{CR2=59000},{COR2=59000},{CRF2=6100},{CORF2=6100},{LSG=2600},{LSO=3500},{TO1=360},{TO2=37},{MASS=1.97},{ORDER1=KRV90X/3AS},{R500=500},{R=3.0},{GM=30},{GM1=28.160},{GP=1.50},{PK=15},{HM2=3.46},{HM1=1.73},{HT3=3.4},{NN=0},{VERS=2},{VERS1=3},{V1=4},{V2=2},{DS=30},{PPATH=nrb_str_asmtpl.prj},{X=1},{XX1=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 56
HELP_VARIABLE
Company
NTN Corporation
Description
Type KRV, KRVEEX, KRVEELL, KRVEEXLL
Bill of material
KRV90X/3AS
ORDER
Bearing No.
KRV90X/3AS
KRV90X/3AS
D
Outside Diameter
90
90
mm
D1
stud
30
30
mm
C
width
35
35
mm
FW
Diameter
38.00
38.00
mm
B1
Length
100
100
mm
B2
Length
63.0
63.0
mm
G
thread
M30x1.5
M30x1.5
mm
G1
Length
32.0
32.0
mm
C1
width
1.0
1.0
mm
N
Diameter
8
8
mm
B3
Length
15
15
mm
A
Diameter
4
4
mm
E
Diameter
53.0
53.0
mm
H
width
0.0
mm
CR
Basic load ratings
58000
58000
N
COR
Basic Static Load Ratings
147000
147000
N
CU
Fatigue load limit
18000
18000
N
CR2
Truck Load Capacity
59000
59000
N
LSG
Limiting Speeds (Grease)
2600
2600
min^-1
LSO
Limiting Speeds (Oil)
3500
3500
min^-1
TO1
Maximum Torque
360
360
Nxm
MASS
mass
1.97
1.97
kg
DS
Diameter of Stud
30
30
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求