目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NKBK16UU
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Europe Series
Square Flanged
Standard
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/europe_series/square_flanged/standard/nkbk.prj},{NB=NKBK16UU},{NOTE=NOTE Please make selection from top to bottom},{MN=NKBK16},{BT=Square},{SL=UU},{DR=16},{DRTOL=+0.009/-0.001},{D=26},{DTOL=+0/-0.009},{L=36},{LTOL=+0/-0.20},{D1=46},{K=35},{H=6},{FD=36},{LD1=4.5},{LD2=7.5},{LH=4.1},{SQ=0.012},{ECCMAX=0.012},{BR=5},{BLRD=59},{BLRS=91},{WGT=0.074}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
NTN Automation
Description
NKBK - Square Flange Type Linear Bearing
Bill of material
NKBK16UU
PN
Part Number
NKBK16UU
NKBK16UU
NOTE
Selection Note
NOTE Please make selection from top to bottom
BT
Bearing Type
Square
SL
Seal
Seal (Standard)
No Seal
Seal (Standard)
No Seal
DR
Inner Dia.
16
16
mm
DRTOL
Inner Dia. Tol.
+0.009/-0.001
+0.009/-0.001
mm
D
Outer Dia.
26
26
mm
DTOL
Outer Dia. Tol.
+0/-0.009
+0/-0.009
mm
L
Length
36
36
mm
LTOL
Length Tol.
+0/-0.20
+0/-0.20
mm
SQ
Squareness
0.012
0.012
mm
ECCMAX
Eccentricity Max
0.012
0.012
mm
BR
Number of Ball Rows
5
5
BLRD
Basic Load Rating - Dynamic
59
59
C(kgf)
BLRS
Basic Load Rating - Static
91
91
Co(kgf)
WGT
Weight
0.074
0.074
Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求