目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NSMA20AJUU
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing Pillow Block
Metric
Asia Series
Adjustable Type
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing_pillow_bl/metric/asia_series/adjustable_type/nsma_aj_asmtab.prj},{NB=NSMA20AJUU},{NOTE=NOTE Please make selection from top to bottom},{MN=NSMA20AJ},{BT=Adjustable Type},{SD=20},{D=28},{H=21},{E=27},{W=54},{L=50},{F=41.0},{G=35.0},{T=11},{H1=2.0},{B=40.0},{C=40},{K=7.00},{S1=M6},{S12=6},{S2=5.2},{I=12},{WGT=0.255}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
NTN Automation
Description
NSMA AJ - Case Unit
Bill of material
NSMA20AJUU
PN
Part Number
NSMA20AJUU
NSMA20AJUU
NOTE
Selection Note
NOTE Please make selection from top to bottom
BT
Bearing Type
Adjustable Type
SD
Shaft Dia.
20
20
mm
WGT
Weight
0.255
0.255
Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求