目錄: OEP Couplings
Created: 06.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OEP Couplings
SC-12D-3E-T-3E-T-C-A-HUB-R-MID
OEP Couplings
Jaw Shaft Couplings - Type SC
Powered by
CAD模型選擇
{oepcouplings/jaw_sc/sc_asmtab.prj},{NB=SC-12D-3E-T-3E-T-C-A-HUB-R-MID},{OD=12 - 0.750\" OD},{ODD=12D},{STO=E},{BOS=3},{BE=3,'0.1875 in',4,'0.2500 in',5,'0.3125 in',6,'0.3750 in'},{MB=4,'4 mm',5,'5 mm',6,'6 mm',7,'7 mm',8,'8 mm'},{BOT=T},{STT=E},{BTS=3},{BTT=T},{HAT=C},{HATA= 'C', 'Clamping', 'S', 'SetScrew'},{HM=A},{BM=R},{SSS=8-32X0.188},{CHS=3-48X0.375},{GRSS=0},{A=0.8700},{B=0.7460},{C=0.2545},{D=0.3000},{E=0.3610},{F=0.3155},{G=0.2700},{PPATH=parts/sc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
OEP Couplings
Description
Type SC - Jaw Shaft Couplings
Bill of material
SC-12D-3E-T-3E-T-C-A-HUB-R-MID
PN
Part No.
SC-12D-3E-T-3E-T-C-A-HUB-R-MID
SC-12D-3E-T-3E-T-C-A-HUB-R-MID
OD
Outer Diameter
12 - 0.750" OD
12 - 0.750" OD
STO
Bore One Standard
English
Metric
English
Metric
BOS
Bore One Size
0.1875 in
0.2500 in
0.3125 in
0.3750 in
0.1875 in
0.2500 in
0.3125 in
0.3750 in
BOT
Bore One Type
Thru-Bore
Blind Bore
Thru-Bore
Blind Bore
STT
Bore Two Standard
English
Metric
English
Metric
BTS
Bore Two Size
0.1875 in
0.2500 in
0.3125 in
0.3750 in
0.1875 in
0.2500 in
0.3125 in
0.3750 in
BTT
Bore Two Type
Thru-Bore
Blind Bore
Thru-Bore
Blind Bore
HAT
Hub Attachment Type
Clamping
SetScrew
Clamping
SetScrew
HM
Hub Material
Anodized Alloy 7075 Aluminum
Nickel Plated Steel
Alloy 17-4 Stainless Steel
Anodized Alloy 7075 Aluminum
Nickel Plated Steel
Alloy 17-4 Stainless Steel
BM
Midsection Material
High-Temp Rubber
Urethane
High-Temp Rubber
Urethane
A
Length
0.8700
0.8700
Inch
B
OD
0.7460
0.7460
Inch
C
Blind Bore Depth
0.2545
0.2545
Inch
D
Thru Bore Depth
0.3000
0.3000
Inch
E
Two Blind Bores Gap Between Shafts
0.3610
0.3610
Inch
F
One Blind One Thru Bore Gap Between Shafts
0.3155
0.3155
Inch
G
Two Thru Bores Gap Between Shafts
0.2700
0.2700
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求