目錄: OEP Couplings
Created: 06.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OEP Couplings
RS-12D-3E-T-3E-T-A-HUB
OEP Couplings
Rigid Coupling with Set Screws - Type RS
Powered by
CAD模型選擇
{oepcouplings/rigid_rs/rs_asmtab.prj},{NB=RS-12D-3E-T-3E-T-A-HUB},{OD=12 - 0.750\" OD},{ODD=12D},{STO=E},{BOS=3},{BE=3,'0.1875 in',4,'0.2500 in',5,'0.3125 in',6,'0.3750 in'},{MB=4,'4 mm',5,'5 mm',6,'6 mm',7,'7 mm',8,'8 mm'},{BOT=T},{STT=E},{BTS=3},{BTT=T},{HM=A},{SSS=8-32X0.188},{A=1.0000},{B=0.7460},{C=0.5000},{PPATH=parts/rs_asmtpl.prj},{NOTE=Drilled diameter may be replaced by an internal groove at our discretion}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
OEP Couplings
Description
Type RS - Rigid Coupling with Set Screws
Bill of material
RS-12D-3E-T-3E-T-A-HUB
PN
Part No.
RS-12D-3E-T-3E-T-A-HUB
RS-12D-3E-T-3E-T-A-HUB
OD
Outer Diameter
12 - 0.750" OD
12 - 0.750" OD
STO
Bore One Standard
English
Metric
English
Metric
BOS
Bore One Size
0.1875 in
0.2500 in
0.3125 in
0.3750 in
0.1875 in
0.2500 in
0.3125 in
0.3750 in
BOT
Bore One Type
Thru-Bore
Thru-Bore
STT
Bore Two Standard
English
Metric
English
Metric
BTS
Bore Two Size
0.1875 in
0.2500 in
0.3125 in
0.3750 in
0.1875 in
0.2500 in
0.3125 in
0.3750 in
BTT
Bore Two Type
Thru-Bore
Thru-Bore
HM
Hub Material
Anodized Aluminum
Stainless Steel
Black Oxide Coated Steel
Ultem
Anodized Aluminum
Stainless Steel
Black Oxide Coated Steel
Ultem
A
Length
1.0000
1.0000
Inch
B
OD
0.7460
0.7460
Inch
C
Bore Depth
0.5000
0.5000
Inch
NOTE
Note
Drilled diameter may be replaced by an internal groove at our discretion
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求