目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
BTSA12-50
OILES CORPORATION
Multi Bearings
Powered by
CAD模型選擇
{oiles/multi_bearings/ba_type_btsa.prj},{NB=BTSA12-50},{ORDERNO=BTSA12-50},{ID=12},{L=50},{W=30},{BL=12},{HIA=20},{HIB=25},{MH=M4x6},{PA=12.5},{WH=0.13},{TT=2.4{0.24}},{HM=Aluminum},{GB=OILES Drymet LF},{M1=4},{M2=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
OILES CORPORATION
Description
BA Type - BTSA
Bill of material
BTSA12-50
ORDERNO
Order number
BTSA12-50
BTSA12-50
ID
Inner Diameter
12
12
mm
L
Length
50
50
mm
W
30
30
mm
BL
Bushing Length B
12
12
mm
HIA
Mounting Hole Interval W1
20
20
mm
HIB
Mounting Hole Interval P
25
25
mm
MH
Mounting Hole
M4x6
M4x6
PA
12.5
12.5
mm
WH
Weight
0.13
0.13
kg
TT
Tightening torque
2.4{0.24}
2.4{0.24}
N・m {kgf・m}
HM
Housing material
Aluminum
GB
Guide Bushing
OILES Drymet LF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求