目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
GRE20-2000
OILES CORPORATION
Slide Shifter Guide Units
SE Type (STE/STFE GRE)
Powered by
CAD模型選擇
{oiles/slide_shifter_guide_units/se_type/guide_rail.prj},{NB=GRE20-2000},{ORDERNO=GRE20-2000},{RW1=19.5},{RW2=19.5},{RH=22},{L=2000},{A=50},{N=20},{P=100},{D2=6.6},{D3=11},{D4=7},{AB=M6x30},{W=5.6},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
OILES CORPORATION
Description
GRE Series - Guide rail
Bill of material
GRE20-2000
ORDERNO
Order number
GRE20-2000
GRE20-2000
RW1
19.5
19.5
mm
RW2
19.5
19.5
mm
RH
22
22
mm
L
2000
2000
mm
A
50
50
mm
N
Number of holes
20
20
P
100
100
mm
D2
ØD2
6.6
mm
D3
ØD3
11
mm
D4
7
mm
AB
Attach bolts
M6x30
M6x30
W
Weight
5.6
5.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求