目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
STE20
OILES CORPORATION
Slide Shifter Guide Units
SE Type (STE/STFE GRE)
Powered by
CAD模型選擇
{oiles/slide_shifter_guide_units/se_type/shift_table.prj},{NB=STE20},{ORDERNO=STE20},{TH=30},{TW=45},{TL=56},{W1=30},{W2=12.75},{L1=40},{L2=5.5},{L3=28},{D1=M8},{H1=8.5},{H2=9.5},{H3=6},{W=0.32},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
OILES CORPORATION
Description
STE/STFE Series - Shift table
Bill of material
STE20
ORDERNO
Order number
STE20
STE20
TH
30
30
mm
TW
45
45
mm
TL
56
56
mm
W1
30
30
mm
W2
12.75
12.75
mm
L1
40
40
mm
L2
5.5
5.5
mm
L3
28
28
mm
D1
Thread
M8
M8
H1
8.5
8.5
mm
H2
9.5
9.5
mm
H3
6
6
mm
W
Weight
0.32
0.32
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求