目錄: Omal
Created: 28.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Omal
KSSF2012
Omal
Actuator
Pneumatic
Accessories
Limit switch boxes
Powered by
CAD模型選擇
{omal/actuators/pneumatic/accessories/limit_switch_boxes/kssf_asmtab.prj},{NB=KSSF2012},{MODEL=KSSF},{NLS=2},{TLS=01},{GL=2},{BR=},{PPATH=ls_boxes_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Omal
Description
KSSF - KSSF aluminum with optical indicator
Bill of material
KSSF2012
MODEL
Model
KSSF
NLS
Number of limit switches
2
0
2
0
TLS
Type of limit switch
SPDT Electromechanical microswitches with silver plated contacts
SPDT Electromechanical microswitches with gold plated contacts hermetically sealed
SPDT Electromechanical microswitches with gold plated contacts
DPDT Electromechanical microswitches with silver pl P+F SJ 3.5 N, NC, 5-25V
3-wire amplified proximity microswitches NO NBN4 12GM50 E2 P+F, PNP
3-wire amplifieated contacts (each cam actuates 2 SPDT microswitches simultaneously) (CHERRY)
2-wire amplified proximity microswitches IFM IS 5026
SPDT Electromechanical microswitches with silver plated contacts
SPDT Electromechanical microswitches with gold plated contacts hermetically sealed
SPDT Electromechanical microswitches with gold plated contacts
DPDT Electromechanical microswitches with silver pl P+F SJ 3.5 N, NC, 5-25V
3-wire amplified proximity microswitches NO NBN4 12GM50 E2 P+F, PNP
3-wire amplifieated contacts (each cam actuates 2 SPDT microswitches simultaneously) (CHERRY)
2-wire amplified proximity microswitches IFM IS 5026
GL
Cable gland thread
M20x1,5 (std)
1/2" NPT (on request)
M20x1,5 (std)
1/2" NPT (on request)
BR
Type of actuator bracket
Namur connection 25x50x20 * (* 20 = height of the actuator shaft for DA15-DA30 / SR15)
Namur connection 30x80x20 * (* 20 = height of the actuator shaft for DAN15 ÷ DAN120 / SRN15 ÷ SRN60)
Namur connection 30x80x30 * (* 30 = height of the actuator shaft for DAN180 ÷ DAN960 / SRN90 ÷ SRN480)
Namur connection 30x80x30 *(* 30 = height of the actuator shaft for DAN1440 ÷ DAN1920 / SRN720 ÷ SRN960)
Namur connection 30x130x30 * (* 30 = height of the actuator shaft for DA2880 ÷ DA8000 / SR1440 ÷ SR4000)
Namur connection 25x50x20 * (* 20 = height of the actuator shaft for DA15-DA30 / SR15)
Namur connection 30x80x20 * (* 20 = height of the actuator shaft for DAN15 ÷ DAN120 / SRN15 ÷ SRN60)
Namur connection 30x80x30 * (* 30 = height of the actuator shaft for DAN180 ÷ DAN960 / SRN90 ÷ SRN480)
Namur connection 30x80x30 *(* 30 = height of the actuator shaft for DAN1440 ÷ DAN1920 / SRN720 ÷ SRN960)
Namur connection 30x130x30 * (* 30 = height of the actuator shaft for DA2880 ÷ DA8000 / SR1440 ÷ SR4000)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求