001.0077.000
Orobica Plast-Gom
Pick-Up Heads
001.0077
Powered by
CAD模型選擇
{orobica/testine_prensili/001_0077/001_0077_senza_tubetto.prj},{NB=001.0077.000},{SHA256=Zra/AfXl8krwUhW7ZM7zyTlw2GKeK/KHciHjwImjgdg=},{INAME=0012e00772e000},{NAME=001.0077.000},{NNCUSTOM=001.0077},{NTCUSTOM=Pick-up heads},{NBCUSTOM=001.0077.000},{LINACUSTOM=001.0077.000},{STEPFILE=001_0077},{PNGFILE=001_0077_without_tube},{CODE=001.0077.000},{T=without},{GS=Membrane},{MM=Rubber/TPU},{OPR=1±0,2},{OPT=2,3±0,2},{SP=catalog_001_0077.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Orobica Plast-Gom
Description
001.0077 - Pick-up heads
Bill of material
001.0077.000
CODE
Code
001.0077.000
T
Tube material
Without
GS
Gripping System
Membrane
MM
Membrane material
Rubber/TPU
OPR
Operating Pressure Rubber
1±0,2
Bar
OPT
Operating Pressure TPU
2,3±0,2
Bar
SP
Spare Parts
catalog_001_0077.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求