051.0009.000
Orobica Plast-Gom
Pick-Up Heads
051.0009
Powered by
CAD模型選擇
{orobica/testine_prensili/051_0009/051_0009_senza_tubetto.prj},{NB=051.0009.000},{SHA256=F4EIASODyKZx7VOKjbj3eQnxch2aecjf/GK0B6IljUE=},{INAME=0512e00092e000},{NAME=051.0009.000},{NNCUSTOM=051.0009},{NTCUSTOM=Gripper with the fingers},{NBCUSTOM=051.0009.000},{LINACUSTOM=051.0009.000},{STEPFILE=051_0009},{PNGFILE=051_0009_without_tube},{CODE=051.0009.000},{T=without},{GS=Inflatable membrane},{MM=Rubber},{OP=1,3±0,2},{SP=catalog_051_0009.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Orobica Plast-Gom
Description
051.0009 - Gripper with the fingers
Bill of material
051.0009.000
CODE
Code
051.0009.000
051.0009.000
T
Tube material
Without
GS
Gripping System
Inflatable membrane
MM
Membrane Material
Rubber
Rubber
OP
Operating Pressure
1,3±0,2
1,3±0,2
Bar
SP
Spare Parts
catalog_051_0009.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求