目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
EO Adjustable locknut 45° elbow VEE42ZLMCF
Parker
ERMETO DIN-fittings
Locknut adjustable
Powered by
CAD模型選擇
{parker/i_eo_din/06i_einstb_konterm/vee_m.prj},{NB=EO Einstellbarer 45 Grad Winkelstutzen mit Kontermutter VEE42ZLMCF},{IDNR=},{ZFACTOR=2.300},{ZOOM=1.800},{ERMETO=VEE42ZLMCF},{HID=0},{INFO=PDF Link},{EO2STAHL=X},{EOSTAHL=},{EOSTAHLXOMD=},{XOMD=1.000},{BAUREIHE=L},{D1=42.000},{T=M48X2},{NDM=48.000},{P=2.0},{D3=36.000},{D4=36.000},{D5=56.000},{L1=37.000},{L2=26.000},{L3=37.000},{L4=16.000},{L5=49.000},{S1=50.000},{S2=55.000},{S3=60.000},{T1=52.000},{P1=2.0},{T1KG=49.500},{D4K=45.000},{L2A=16.000},{LZ=33.000},{L1Z=12.500},{DF=44.950},{LF=6.000},{LKM=10.000},{LS=1.300},{DS=52.000},{LKR=2.300},{SS=3.000},{L4M=24.000},{LMIP=16.000},{PT=0.300},{WEIGHT=9999.99999},{ERMETO2=VEE42ZLMCF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 57
HELP_VARIABLE
Company
Parker
Description
VEE-M EO - Adjustable locknut 45° elbow
Bill of material
EO Adjustable locknut 45° elbow VEE42ZLMCF
ERMETO
Order code
VEE42ZLMCF
VEE42ZLMCF
INFO
Add. Info
PDF Link
EO2STAHL
EO-2 Steel
X
X
EOSTAHL
EO Steel
EOSTAHLXOMD
EO Steel X/OMD
BAUREIHE
Series
L
L
D1
Tube O.D.
42.000
42.000
mm
T
Male stud thread
M48X2
M48X2
D3
Bore in tube end
36.000
36.000
mm
D4
Bore Port side
36.000
36.000
mm
D5
Retaining ring
56.000
56.000
mm
L1
Stud length w/o nut
37.000
37.000
mm
L2
Distance tube seat/center
26.000
26.000
mm
L3
Stud length port side
37.000
37.000
mm
L4
Male stud end length
16.000
16.000
mm
L5
Stud length with nut
49.000
49.000
mm
S1
HEX Body
50.000
50.000
mm
S2
HEX locknut
55.000
55.000
mm
S3
HEX Nut
60.000
60.000
mm
WEIGHT
Weight
9999.99999
9999.99999
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求