目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Triple-Lok 45° Male stud elbow 8VTX-SS
Parker
PARKER Triple-Lok ® Plus
Tube to male NPTF
Powered by
CAD模型選擇
{parker/k/03/vmtx.prj},{NB=EO 45 Einschraubstutzen 8VTX-SS},{ERMETO=8VTX-SS},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=12},{ZOOM=0.700},{ZFACTOR=0.900},{OD=1/2},{GEWPT=3/8-18},{L1=6.100},{L2=10.400},{L3=14.600},{GEWT=3/4-16},{TV=UNF},{BB2=6.600},{DD1=10.820},{BB1=16.700},{D=10},{D1=10},{M2=25},{N2=24},{Y=19},{WEIGHT=9999.99999},{PN=420},{VERS=0.000},{ERMETO2=8VTX-SS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 70
HELP_VARIABLE
Company
Parker
Description
VMTX Triple-Lok - 45° Male stud elbow
Bill of material
Triple-Lok 45° Male stud elbow 8VTX-SS
ERMETO
Order code
8VTX-SS
8VTX-SS
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Stainless Steel
Stainless Steel
AD
Tube O.D.
12
12
mm
ZOOM
0.700
0.700
mm
ZFACTOR
0.900
0.900
mm
OD
Tube O.D.
1/2
1/2
Zoll
GEWPT
Thread NPT/NPTF PT
3/8-18
3/8-18
L1
6.100
6.100
mm
L2
10.400
10.400
mm
L3
14.600
14.600
mm
GEWT
Thread UN/UNF-2A T
3/4-16
3/4-16
TV
UNF
UNF
BB2
6.600
6.600
mm
DD1
10.820
10.820
mm
BB1
16.700
16.700
mm
D
Diameter
10
10
mm
D1
Diameter
10
10
mm
M2
Lenght
25
25
mm
N2
Hight
24
24
mm
Y
Width across flats
19
19
mm
WEIGHT
Weight
9999.99999
9999.99999
kg
PN
420
420
bar
VERS
0.000
0.000
mm
ERMETO2
8VTX-SS
8VTX-SS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求