目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Adapters Male stud connector 16FMK4SS
Parker
PARKER Adapters
Male/Male adapters BSPP 60° cone, BSPT, NPT
Powered by
CAD模型選擇
{parker/n_adapter/09n_bspp_eins_eins_60/fmk4.prj},{NB=Adapter Gerader Einschraubstutzen 16FMK4SS},{IDNR=},{ZFACTOR=1.200},{ZOOM=0.800},{ERMETO=16FMK4SS},{BESTNR=16FMK4},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{T4=1},{NDRT4=33.249},{KDMT4=30.291},{PTM=1},{A=24.000},{C=41.000},{D=22.000},{L=55.000},{L1=19.000},{D5=38.800},{L3=2.700},{D3=28.700},{PTL=0.300},{WEIGHT=0.22400},{WERKSTOFFVIS=Edelstahl},{ERMETO2=16FMK4SS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
Company
Parker
Description
FMK4 Adapter - Male stud connector
Bill of material
Adapters Male stud connector 16FMK4SS
ERMETO
Order code
16FMK4SS
16FMK4SS
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Stainless Steel
Stainless Steel
T4
Thread BSPP
1
1
PTM
Thread NPT/NPTF
1
1
A
Length
24.000
24.000
mm
C
Width across flats
41.000
41.000
mm
D
Bore
22.000
22.000
mm
L
Overall length
55.000
55.000
mm
WEIGHT
Weight
0.22400
0.22400
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求