目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F37 - Flare flange F37-620T-CFX
Parker
Parflange® F37
6000 PSI
Flanges
Powered by
CAD模型選擇
{parker/parflange_f37/6000psi/flanges/f37_flare_flange_threaded_6000psi.prj},{NB=F37 - Boerdelflansch F37-620T-CFX},{ERMETO=F37-620T-CFX},{V=1.000},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=1 1/4},{A=31.8},{B=66.6},{G=78},{H=95.50},{M=90},{N=83},{O=99},{L=30},{R1=14.0},{R2=39.0},{D2=51.0},{D3=43.0},{H1=0.000},{D125=8.5},{D140=14},{P=2.000},{ZOOM=0.900},{ZFACTOR=1.200},{WEIGHT=0.96450},{PN=420},{ERMETO2=F37-620T-CFX}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Parker
Description
F37 - Flare flange | SAE 6000/ISO 6162-2 footprint - Threaded flanges
Bill of material
F37 - Flare flange F37-620T-CFX
ERMETO
Order code
F37-620T-CFX
F37-620T-CFX
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel, zinc plated, Cr(VI)-free
Steel, zinc plated, Cr(VI)-free
BAU
Size
1 1/4
1 1/4
Inch
A
Width
31.8
31.8
mm
B
Height
66.6
66.6
mm
G
Width
78
78
mm
H
Lenght
95.50
95.50
mm
M
Width
90
90
mm
N
Width
83
83
mm
O
Width
99
99
mm
L
Width
30
30
mm
WEIGHT
Weight
0.96450
0.96450
kg
PN
Pressure
420
bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求