KY9501
PARKER AUTOMATION DIVISION EUROPE
Actuators
Air bellows
Powered by
CAD模型選擇
{parker_origa/aktorik/balgzylinder/balgsp.prj},{NB=KY9501},{SIZE=185.00},{ORDERNR=KY9501},{TYPE=8 x 1},{NBCONV=1.00},{AIRPORT=G1/4},{WEIGHT=1.70},{MAXSTROKE=80.00},{CUPSMATERIAL=steel},{MAXFORCE=14270.00},{HMIN=50.00},{HSTATIC=90.00},{HMAX=130.00},{HREC=115.00},{H2REC=90.00},{A=136.00},{ESTATIC=185.00},{EMAX=200.00},{NMIN=230.00},{H=110.00},{R1=37.00},{R2=6.70},{R3=6.50},{B1=136.00},{B2=15.00},{B3=126.52},{B4=185.00},{B5=0.00},{B6=27.00},{B7=13.10},{B8=6.65},{B9=54.00},{B10=6.65},{B11=126.52},{B12=43.00},{R4=13.157},{B13=27.00},{B14=MIN},{B15=MIN},{B16=MIN},{LAU1=0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Air bellows - Serie SP
Bill of material
KY9501
SIZE
185.00
185.00
mm
ORDERNR
KY9501
KY9501
TYPE
8 x 1
8 x 1
NBCONV
1.00
1.00
mm
AIRPORT
G1/4
G1/4
WEIGHT
1.70
1.70
kg
MAXSTROKE
80.00
80.00
mm
CUPSMATERIAL
steel
MAXFORCE
14270.00
14270.00
bar
HMIN
50.00
50.00
mm
HSTATIC
90.00
90.00
mm
HMAX
130.00
130.00
mm
HREC
115.00
115.00
mm
H2REC
90.00
90.00
mm
A
136.00
136.00
mm
ESTATIC
185.00
185.00
mm
EMAX
200.00
200.00
mm
NMIN
230.00
230.00
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求