P1C-4PRC
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1F-S 32-125mm - according to ISO 15552
Accessories P1F-S
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/iso/zubehoer/p1c-4krc.prj},{NB=P1C-4PRC(0},{FORM=KY6141},{ZYL=80.000},{MATERIAL=0},{WEIGHT=0.670},{LAUF=44.000},{P=20.000},{T=40.000},{U=20.000},{V=40.000},{W=105.000},{X=80.000},{Z=M 20 x 1,5},{ZZ1=20.000},{ZZN=18.260},{SW6=65.000},{A=30.00},{BMIN=90.00},{BMAX=100.00},{CA=105.000},{CB=34.000},{CE=80.00},{CK=20.00},{CL=40.00},{CM=20.00},{ER=32.00},{KK=M20 x 1,5},{LE=40.00},{O=50.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Clevis AP2 - 32-320
Bill of material
P1C-4PRC
IDNR
Bestellnummer
P1C-4PRC
P1C-4PRC
mm
ZYL
Cylinder diameter
80.000
80.000
MATERIAL
zinc plated steel
stainless steel
zinc plated steel
stainless steel
mm
WEIGHT
Weight
0.670
0.670
kg
A
30.00
30.00
mm
BMIN
90.00
90.00
mm
BMAX
100.00
100.00
mm
CA
105.000
105.000
mm
CB
34.000
34.000
mm
CE
80.00
80.00
mm
CK
h11/E9
20.00
20.00
mm
CL
40.00
40.00
mm
CM
20.00
20.00
mm
KK
M20 x 1,5
M20 x 1,5
LE
40.00
40.00
mm
O
50.00
50.00
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求