P1C-4PRF Flexo coupling PM5
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1F-S 32-125mm - according to ISO 15552
Accessories P1F-S
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/iso/zubehoer/p1c-4krf.prj},{NB=P1C-4PRF Flexo-Kupplung (800)},{IDNR=P1C-4PRF},{DZYL=80.000},{ZYL=80.00},{WEIGHT=0.710},{FORM1=KY1134},{SX=0},{KK=M20 x 1.5},{B=40.000},{C=42.000},{D=122.000},{E=56.000},{F=33.500},{KKN=20.000},{KKK=18.160},{SW1=19.000},{SW2=41.000},{SW3=41.000},{SW4=30.000},{SW5=30.000},{SW6=65.000},{LAUF=10.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Flexo coupling PM5 - 32-320
Bill of material
P1C-4PRF Flexo coupling PM5
IDNR
Bestellnummer
P1C-4PRF
P1C-4PRF
mm
ZYL
Cylinder diameter
80.00
80.00
mm
WEIGHT
Weight
0.710
0.710
kg
KK
Thread
M20 x 1.5
M20 x 1.5
B
40.000
40.000
mm
C
Thread depth
42.000
42.000
mm
D
Total length
122.000
122.000
mm
E
56.000
56.000
mm
F
33.500
33.500
mm
SW1
19.000
19.000
mm
SW2
41.000
41.000
mm
SW3
41.000
41.000
mm
SW4
30.000
30.000
mm
SW5
30.000
30.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求