P1S-S012DS-0001
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1S 10-25mm - according to ISO 6432
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/p1s/p1s_asm.prj},{NB=P1S-S012DS-0001EZ(000)},{ZYL=12.00},{TYPE=1},{STROKE=1},{SEAL=0},{CONNECT1=0},{CONNECT2=0},{CONNECT3=0},{EE=M5},{BE=M16 x 1,5},{CD=6.00},{BF=13.00},{L=9.00},{AF=18.00},{WH=22.00},{AM=16.00},{KK=M6},{SW=5.00},{EW=12.00},{BE1=16.00},{EE1=5.000},{KK1=6.00},{A1=8.00},{A3=9.00},{SW2=24.00},{SW3=8.00},{PPATH=p1s_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Cylinder series P1S 10-25mm - according to ISO 6432 - 10-25 mm
Bill of material
P1S-S012DS-0001
ZYL
Cylinder diameter
12.00
12.00
mm
TYPE
Cylinder type
D...Double acting, non adjustable cushioning
K...Double-acting , non-adjustable cushioning, thru-rod
S...Single acting, non adjustable cushioning, spring return
D...Double acting, non adjustable cushioning
K...Double-acting , non-adjustable cushioning, thru-rod
S...Single acting, non adjustable cushioning, spring return
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
確定
SEAL
Sealing material
S...Standard -20°C to +80°C
V...External seals of fluorinated rubber; -20°C to +80°C Magnetic piston
S...Standard -20°C to +80°C
V...External seals of fluorinated rubber; -20°C to +80°C Magnetic piston
CONNECT1
Mountings
0 - Without
Flange-MF8
Foot-MS3
Cover trunnion
Stainless Cover trunnion
0 - Without
Flange-MF8
Foot-MS3
Cover trunnion
Stainless Cover trunnion
mm
CONNECT2
Cylinder mounting
0 - Without
Swivel rod eye AP6
Clevis AP2
0 - Without
Swivel rod eye AP6
Clevis AP2
mm
CONNECT3
Mounting bottom
0 - Without
Clevis bracket AB3
0 - Without
Clevis bracket AB3
mm
EE
M5
M5
BE
M16 x 1,5
M16 x 1,5
CD
H9
6.00
6.00
mm
BF
13.00
13.00
mm
L
9.00
9.00
mm
AF
18.00
18.00
mm
WH
+/-1.2
22.00
22.00
mm
AM
0/-2
16.00
16.00
mm
KK
M6
M6
SW
5.00
5.00
mm
C
17.800
17.800
mm
EW
12.00
12.00
mm
H
17.800
17.800
mm
R
20.000
20.000
mm
ZJ
100.000
100.000
mm
XC
76.000
76.000
mm
P
49.000
49.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求