OSPP320000000000000000000
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless pneumatic drive
Series OSP-D10-80
Powered by
CAD模型選擇
{parker_origa/aktorik/pneuantrieb/ospp/osp_asm.prj},{NB=OSPP320000000000000000000(0000000)},{D=32},{MAXSTROKE=6000},{A=125.000},{AV=139.000},{B=25.500},{BV=39.500},{C=52.000},{DB=13.157},{E=36.000},{F=0.000},{G=6.000},{H=15.000},{I=11.500},{J=152.000},{K=28.500},{L=0.000},{M=38.000},{N=0.000},{O=59.000},{P=0.000},{R=0.000},{S=36.000},{T=0.000},{V=27.000},{X=90.000},{Y=6.000},{BW=20.500},{BX=2.500},{BY=44.000},{CF=66.500},{EN=5.500},{EM=0.000},{FB=52.000},{FH=51.700},{ZZ=10.000},{I1=12.200},{I2=10.500},{EN1=0.000},{STROKE=0},{POS=0},{PISTON=0},{LA=0},{SEALS=0},{SCREWS=0},{GREASE=0},{ENDCAPPOSITION=0},{CUSHIONING=0},{ATEX=0},{GUIDE=0},{GUIDE2=0},{TANDEMGUIDE=0},{COVER=0},{CONNECT1=0},{CONNECT2=0},{CONNECT4=0},{CONNECT5=0},{CONNECT6=0},{Z=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
OSP-P ZYL - Basic Linear Drive
Bill of material
OSPP320000000000000000000
D
Piston Diameter
32
32
mm
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
確定
POS
Piston Position
mm
PISTON
Piston Mounting
0 = Standard
1 = Tandem
0 = Standard
1 = Tandem
LA
Air connection
0 = Standard
1 = On the End Face
2 = Both at one end
A = VOE 24V =
B = VOE 230V
0 = Standard
1 = On the End Face
2 = Both at one end
A = VOE 24V =
B = VOE 230V
SEALS
Seals
0 = Standard (NBR)
1 = Viton
0 = Standard (NBR)
1 = Viton
SCREWS
Screws
0 = Standard (galvanized steel)
1 = Stainless steel
0 = Standard (galvanized steel)
1 = Stainless steel
GREASE
Grease Lubrication
0 = Standard
1 = Slow
0 = Standard
1 = Slow
ENDCAPPOSITION
End cap position
0 - l+r 0° = in front
1 - l+r 90° = underneath
2 - l+r 180° = at the back
3 - l+r 270° = same side as outerband
4 - l 90° = unten; r 0° = in front
5 - l 180° = hinten; r 0° = in front
6 - l 270° = oben; r 0° = in front
7 - l 0° = vorne; r 90° = underneath
8 - l 180° = hinten; r 90° = underneath
9 - l 270° = oben; r 90° = underneath
A - l 0° = vorne; r 180° = at the back
B - l 90° = unten; r 180° = at the back
C - l 270° = oben; r 180° = at the back
D - l 0° = vorne; r 270° = same side as outerband
E - l 90° = unten; r 270° = same side as outerband
F - l 180° = hinten; r 270° = same side as outerband
0 - l+r 0° = in front
1 - l+r 90° = underneath
2 - l+r 180° = at the back
3 - l+r 270° = same side as outerband
4 - l 90° = unten; r 0° = in front
5 - l 180° = hinten; r 0° = in front
6 - l 270° = oben; r 0° = in front
7 - l 0° = vorne; r 90° = underneath
8 - l 180° = hinten; r 90° = underneath
9 - l 270° = oben; r 90° = underneath
A - l 0° = vorne; r 180° = at the back
B - l 90° = unten; r 180° = at the back
C - l 270° = oben; r 180° = at the back
D - l 0° = vorne; r 270° = same side as outerband
E - l 90° = unten; r 270° = same side as outerband
F - l 180° = hinten; r 270° = same side as outerband
CUSHIONING
Daempfung
0-Standard
1 - max Daempflaenge
0-Standard
1 - max Daempflaenge
mm
ATEX
ATEX version
Standard
ATEX version
Standard
ATEX version
GUIDE
Mounting Guides
without
- Guideline
2 - Slideline SLXX
3 - Slideline with brake SL-ABXX
4 - Multibrake Slideline SL-MBXX
6 - Proline PLXX
7 - Proline with brake PL-ABXX
8 - Multibrake Proline PL-MBXX
B - Starline STLXX
B - Starline with stop STLXX
C - KF-ball bearing guide KFXX
C - KF-ball bearing guide stop complete with fittings
D - Heavy Duty Guide HDXX
D - Heavy Duty Guide with stop
without
- Guideline
2 - Slideline SLXX
3 - Slideline with brake SL-ABXX
4 - Multibrake Slideline SL-MBXX
6 - Proline PLXX
7 - Proline with brake PL-ABXX
8 - Multibrake Proline PL-MBXX
B - Starline STLXX
B - Starline with stop STLXX
C - KF-ball bearing guide KFXX
C - KF-ball bearing guide stop complete with fittings
D - Heavy Duty Guide HDXX
D - Heavy Duty Guide with stop
mm
GUIDE2
Mounting Powerslide
without
F - Powerslide Serie PS32/35
G - Powerslide Serie PS32/44
without
F - Powerslide Serie PS32/35
G - Powerslide Serie PS32/44
mm
TANDEMGUIDE
zusaetzlicher Fuehrungsschlitten
0 - ohne
0 - ohne
mm
COVER
Cover / cable channel
0 - Standard
1 - cable channel dove tail (D32,40mm)
2 - cable channel dove tail two sided (D32,40mm)
X - without cover
0 - Standard
1 - cable channel dove tail (D32,40mm)
2 - cable channel dove tail two sided (D32,40mm)
X - without cover
CONNECT1
Mounting Profile
without
Mid Section SupportType D1
Mid Section Support Type E1
Mid Section Support Type E2
Mid Section Support Type E3
Mid Section Support Type E4
Mid Section Support Type E5
Profile OSP
Adapter for System Profiles
T-Nut Profiles OSP
without
Mid Section SupportType D1
Mid Section Support Type E1
Mid Section Support Type E2
Mid Section Support Type E3
Mid Section Support Type E4
Mid Section Support Type E5
Profile OSP
Adapter for System Profiles
T-Nut Profiles OSP
mm
CONNECT2
Mounting Magnetic switch
without
RS-K Closed, KL3045
RS-K Opener, KL3048
ES-S PNP , KL3054
ES-S NPN , KL3060
ES-S PNP with 5m cable, 10750
ES-S NPN with 5m cable, 10751
RS-K Closed ATEX-Version 5m cable, KL3240
RS-K Closed, ATEX-Version 10m cable
ES-K Namur ATEX-Version 5m cable, KL3250
ES-K Namur ATEX-Version 10m cable, KL3251
RST Opener with 5m cable, KL3305
RST Close with 2m cable, KL3305
RST Opener mit M8 Stecker-Rastverriegelung 0,24m, KL3302
RST Opener mit M8 Schraubverriegelung 0,24m, KL3303
RST Opener with 5m cable, KL3305
EST-S PNP mit M8 Schraubverriegelung 0,24m, KL3306
EST-K PNP with 2m cable, KL3308
EST-K PNP with 5m cable, KL3309
without
RS-K Closed, KL3045
RS-K Opener, KL3048
ES-S PNP , KL3054
ES-S NPN , KL3060
ES-S PNP with 5m cable, 10750
ES-S NPN with 5m cable, 10751
RS-K Closed ATEX-Version 5m cable, KL3240
RS-K Closed, ATEX-Version 10m cable
ES-K Namur ATEX-Version 5m cable, KL3250
ES-K Namur ATEX-Version 10m cable, KL3251
RST Opener with 5m cable, KL3305
RST Close with 2m cable, KL3305
RST Opener mit M8 Stecker-Rastverriegelung 0,24m, KL3302
RST Opener mit M8 Schraubverriegelung 0,24m, KL3303
RST Opener with 5m cable, KL3305
EST-S PNP mit M8 Schraubverriegelung 0,24m, KL3306
EST-K PNP with 2m cable, KL3308
EST-K PNP with 5m cable, KL3309
mm
CONNECT4
Mounting carrier
without
Clevis Mounting OSP-P
M - Inversion Mounting
M - Inversion Mounting + Clevis Mounting
A - Active Brake
SFI-Plus
SFI-Plus 1mm
A - Active Brake and Clevis Mounting
without
Clevis Mounting OSP-P
M - Inversion Mounting
M - Inversion Mounting + Clevis Mounting
A - Active Brake
SFI-Plus
SFI-Plus 1mm
A - Active Brake and Clevis Mounting
mm
CONNECT5
Mounting Shock absorber
without
Shock absorber Type SA 14
Shock absorber Type SA 14S
Shock absorber Type SA 14 S2
without
Shock absorber Type SA 14
Shock absorber Type SA 14S
Shock absorber Type SA 14 S2
mm
CONNECT6
Mounting End Cap Mounting
without
End Cap Mounting Type A1
End Cap Mounting Type A2
End Cap Mounting Type A3
End Cap Mounting Type B1
End Cap Mounting Type B4
End Cap Mounting Type B5
without
End Cap Mounting Type A1
End Cap Mounting Type A2
End Cap Mounting Type A3
End Cap Mounting Type B1
End Cap Mounting Type B4
End Cap Mounting Type B5
mm
Z
Distance of Tandem
mm
MAXSTROKE
Maximum stroke length
6000
mm
A
125.000
125.000
mm
AV
139.000
139.000
mm
B
25.500
25.500
mm
BV
39.500
39.500
mm
C
52.000
52.000
mm
DB
13.157
13.157
mm
E
36.000
36.000
mm
F
0.000
0.000
mm
G
6.000
6.000
mm
H
15.000
15.000
mm
I
11.500
11.500
mm
J
152.000
152.000
mm
K
28.500
28.500
mm
L
0.000
0.000
mm
M
38.000
38.000
mm
N
0.000
0.000
mm
O
59.000
59.000
mm
P
0.000
0.000
mm
R
0.000
0.000
mm
S
36.000
36.000
mm
T
0.000
0.000
mm
V
27.000
27.000
mm
X
90.000
90.000
mm
Y
6.000
6.000
mm
BW
20.500
20.500
mm
BX
2.500
2.500
mm
BY
44.000
44.000
mm
CF
66.500
66.500
mm
EN
5.500
5.500
mm
EM
0.000
0.000
mm
FB
52.000
52.000
mm
FH
51.700
51.700
mm
ZZ
10.000
10.000
mm
I1
12.200
12.200
mm
I2
10.500
10.500
mm
EN1
0.000
0.000
mm
EN2
0.000
0.000
mm
FA
0.000
0.000
mm
FC
0.000
0.000
mm
FE
0.000
0.000
mm
FG
0.000
0.000
mm
FL
0.000
0.000
mm
FN
15.200
15.200
mm
AR
0.000
0.000
mm
AS
0.000
0.000
mm
HH
0.000
0.000
mm
KK
0.000
0.000
mm
LL
0.000
0.000
mm
MM
0.000
0.000
mm
NN
0.000
0.000
mm
PP
0.000
0.000
mm
SS
0.000
0.000
mm
TT
0.000
0.000
mm
LA1
0.000
mm
CV
58.000
58.000
mm
DV
11.450
11.450
mm
V1
20.500
20.500
mm
V2
46.000
46.000
mm
V3
96.000
96.000
mm
V4
22.000
22.000
mm
V5
32.000
32.000
mm
V6
0.000
0.000
mm
V7
0.000
0.000
mm
V8
20.500
20.500
mm
V9
34.700
34.700
mm
V10
6.000
6.000
mm
V11
5.000
5.000
mm
V12
20.500
20.500
mm
V13
32.000
32.000
mm
V14
26.000
26.000
mm
V15
32.000
32.000
mm
V16
7.500
7.500
mm
V17
6.000
6.000
mm
V18
18.000
18.000
mm
V19
11.450
11.450
mm
V20
4.750
4.750
mm
V21
9.000
9.000
mm
V22
17.000
17.000
mm
V23
30.000
30.000
mm
V24
27.000
27.000
mm
V25
28.500
28.500
mm
V26
20.500
20.500
mm
V27
14.000
14.000
mm
LA3
35.000
35.000
mm
FORM
C
C
V28
0.000
0.000
mm
V29
4.500
4.500
mm
SW
5.000
5.000
mm
SW2
5.000
5.000
mm
KK1
16.000
16.000
mm
KK2
17.200
17.200
mm
KK3
2.300
2.300
mm
SK
10.000
10.000
mm
VN
5.000
5.000
mm
ZR1
23.200
23.200
mm
ZR2
10.400
10.400
mm
ZR3
2.500
2.500
mm
ZR4
1.700
1.700
mm
ZR5
19.000
19.000
mm
ZR6
16.400
16.400
mm
ZR7
0.000
0.000
mm
V30
180.000
180.000
mm
XBA1
17.200
17.200
mm
XBA3
6.500
6.500
mm
C1
0.000
0.000
mm
C2
0.000
0.000
mm
E1
0.000
0.000
mm
ZB
0.000
0.000
mm
DL1
0.000
mm
DL2
90.000
90.000
mm
DL3
180.000
180.000
mm
DL4
270.000
270.000
mm
DR1
0.000
mm
DR2
90.000
90.000
mm
DR3
180.000
180.000
mm
DR4
270.000
270.000
mm
GE
1.440
1.440
mm
WEIGHT
1.440
1.440
mm
W
0.000
0.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求