PO-RC-40 KK 30.302 Flange mounting (0 RK)
PARKER AUTOMATION DIVISION EUROPE
Actuators
Round cylinder
Cylinder series R 32-63mm - according to ISO 6432 and CETOP RP52P
Powered by
CAD模型選擇
{parker_origa/aktorik/rundzylinder/rund_32-100/flanschbefestigung_rc.prj},{NB=HO-RC-40 KK 30.302 Flanschbefestigung (0 RK)},{ZYL=40.000},{BAUREIHE=RK},{ROTATE=0},{A=38.100},{B=9.000},{C1=60.000},{C2=33.000},{C3=20.000},{C6=30.000},{D=80.000},{E=58.000},{E4=40.000},{F=30.000},{L3=121.500},{S1=5.000},{NENN=RC-40 KK 30.302}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Type RC - Flange mounting
Bill of material
PO-RC-40 KK 30.302 Flange mounting (0 RK)
ZYL
Cylinder diameter
40.000
40.000
mm
BAUREIHE
Series
RK
RK
ROTATE
Rotate
0.000
90.000
180.000
270.000
0.000
90.000
180.000
270.000
°
A
Receptacle diameter
38.100
38.100
mm
B
Size of bore
9.000
9.000
mm
C1
60.000
60.000
mm
C2
33.000
33.000
mm
C6
30.000
30.000
mm
D
Width
80.000
80.000
mm
E
Height
58.000
58.000
mm
E4
40.000
40.000
mm
L3
Length + stroke
121.500
121.500
mm
S1
Thickness
5.000
5.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求