PO-RE-40 PD 40395 Rear trunnion mounting
PARKER AUTOMATION DIVISION EUROPE
Actuators
Round cylinder
Cylinder series R 32-63mm - according to ISO 6432 and CETOP RP52P
Powered by
CAD模型選擇
{parker_origa/aktorik/rundzylinder/rund_32-100/schwenkzapfen_re.prj},{NB=HO-RE-40 PD 40395 Schwenkbefestigung},{ZYL=40.000},{B=9.000},{C4=28.000},{C5=30.000},{E5=54.000},{G=50.000},{H3=40.000},{K=45.100},{R=13.000},{S1=5.000},{X=75.000},{NENN=RE-40 PD 40395},{S3=7.500},{S4=9.500},{GG=13.157},{GK=12.301},{SW=17.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Type RE - Rear trunnion mounting
Bill of material
PO-RE-40 PD 40395 Rear trunnion mounting
ZYL
Cylinder diameter
40.000
40.000
mm
B
Size of bore
9.000
9.000
mm
C4
28.000
28.000
mm
C5
30.000
30.000
mm
E5
54.000
54.000
mm
G
Width
50.000
50.000
mm
H3
40.000
40.000
mm
K
45.100
45.100
mm
R
13.000
13.000
mm
S1
Thickness
5.000
5.000
mm
X
75.000
75.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求