PO-90-KY 9393 + KW0766 plug 22 mmStandard-plug with Lighting up seal (0)
PARKER AUTOMATION DIVISION EUROPE
Control elements
Electrically actuated valves
Electrically actuated S9 - with standard solenoids
Powered by
CAD模型選擇
{parker_origa/steuer-regelelemente/elektrische/elektromagentisch/stecker-22mm.prj},{NB=HO-90-KY 9393 + KW0766 Stecker 22 mmStandard-plug with Lighting up seal (0)},{AUSFUEHRUNG=90},{IDENT=KY 9393 + KW0766},{DREHEN=0},{BEZEICHNUNG=Standard-plug with Lighting up seal },{MODUL=1.000},{MODUL1=0.000},{LAUF=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Plug 22mm - Plug 22mm
Bill of material
PO-90-KY 9393 + KW0766 plug 22 mmStandard-plug with Lighting up seal (0)
AUSFUEHRUNG
Version
90
90
IDENT
Order-No.
KY 9393 + KW0766
KY 9393 + KW0766
DREHEN
Rotate
0.000
180.000
0.000
180.000
°
BEZEICHNUNG
Description
Standard-plug with Lighting up seal
Standard-plug with Lighting up seal
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求