P31EB12EGBBNVP
PARKER AUTOMATION DIVISION EUROPE
Control elements
Electric Motion & Pneumatic
Global Air Preparation System
Powered by
CAD模型選擇
{parker_origa/steuer-regelelemente/empd/global/p3e_asmtab.prj},{NB=P31EB12EGBBNVP},{PR=Global P3 Filter/Regulator},{C1=P31EB},{C2=1},{C3=2},{C4=E},{C5=G},{C6=B},{C7=B},{C8=N},{C9=V},{C10=P},{PPATH=p3e_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
P31EB, P32EB, P33EA - Global P3 Filter/Regulator Series
Bill of material
P31EB12EGBBNVP
PN
Part No.
P31EB12EGBBNVP
PR
Product
Global P3 Filter/Regulator
C1
Series / Size
P31EB - Mini
P32EB - Compact
P33EA - Standard
P31EB - Mini
P32EB - Compact
P33EA - Standard
C2
Thread Type
1 - BSPP
2 - BSPT
9 - NPT
1 - BSPP
2 - BSPT
9 - NPT
C3
Port Size
2 - 1/4 inch
2 - 1/4 inch
C4
Element Type
E - Particulate Filter 5µ Element
E - Particulate Filter 5µ Element
C5
Bowl Type
G - Poly Bowl with Bowl Guard
M - Metal Bowl without Sight Gauge
G - Poly Bowl with Bowl Guard
M - Metal Bowl without Sight Gauge
C6
Drain Type
B - Pulse Drain
M - Manual Drain
B - Pulse Drain
M - Manual Drain
C7
Relief
B - Relieving
N - Non-relieving
B - Relieving
N - Non-relieving
C8
Adjustments
N - Non-rising Knob
N - Non-rising Knob
C9
Adjustment Range
V - 0 to 2 bar with Square Gauge
S - 0 to 4 bar with Square Gauge
T - 0 to 8 bar with Square Gauge
Z - 0 to 30 PSI; 0 to 2 bar; 0.2 MPa with Round Gauge
M - 3 to 60 PSI; .2 to 4.1 bar; 0.4 MPa with Round Gauge
G - 5 to 125 PSI; .4 to 8.6 bar; 0.8 MPa with Round Gauge
Y - 0 to 30 PSI; 0 to 2 bar; 0.2 MPa without Gauge
L - 3 to 60 PSI; .2 to 4.1 bar; 0.4 MPa without Gauge
N - 5 to 125 PSI; .4 to 8.6 bar; 0.8 MPa without Gauge
V - 0 to 2 bar with Square Gauge
S - 0 to 4 bar with Square Gauge
T - 0 to 8 bar with Square Gauge
Z - 0 to 30 PSI; 0 to 2 bar; 0.2 MPa with Round Gauge
M - 3 to 60 PSI; .2 to 4.1 bar; 0.4 MPa with Round Gauge
G - 5 to 125 PSI; .4 to 8.6 bar; 0.8 MPa with Round Gauge
Y - 0 to 30 PSI; 0 to 2 bar; 0.2 MPa without Gauge
L - 3 to 60 PSI; .2 to 4.1 bar; 0.4 MPa without Gauge
N - 5 to 125 PSI; .4 to 8.6 bar; 0.8 MPa without Gauge
C10
Mounting
P - Plastic Panel Mount Nut
P - Plastic Panel Mount Nut
H
170.73 (6.72)
mm (Inch)
W
40 (1.57)
mm (Inch)
D
40 (1.57)
mm (Inch)
A
73 (2.87)
mm (Inch)
C
61.3 (2.41)
mm (Inch)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求