DX02-406-60
PARKER AUTOMATION DIVISION EUROPE
Control elements
Electric Motion & Pneumatic
Pneumatic Solenoid ISO Valve
Pneumatic Solenoid ISO Valve - DX ISOMAX 15407-1 Series
Powered by
CAD模型選擇
{parker_origa/steuer-regelelemente/empd/isomax/iso_15407/iso_15407_asmtab.prj},{NB=DX02-406-60},{BS=DX = Isomax - ISO 15407 - 15mm Solenoid },{S=02},{P=4},{VTF=06},{EO=60},{MO=},{V=},{C=},{PPATH=parts/iso_15407_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
ISO 15407 - Pneumatic Solenoid ISO Valve
Bill of material
DX02-406-60
PN
Part No.
DX02-406-60
BS
Basic Series
DX = Isomax - ISO 15407 - 15mm Solenoid
S
Size
02 = 18 mm (ISO 15407)
01 = 26 mm (ISO 15407)
02 = 18 mm (ISO 15407)
01 = 26 mm (ISO 15407)
P
Pilot
4 = Pneumatic
6 = Electro-Pneumatic
4 = Pneumatic
6 = Electro-Pneumatic
VTF
Valve type function
06 = 5/2 double solenoid (internal pilot supply)
56 = 5/2 double solenoid, 14 prioritised (internal pilot supply)
21 = 5/2 single solenoid, spring return (internal pilot supply)
51 = 5/2 single solenoid, differential return (internal pilot supply)
11 = 5/3 double solenoid vented centre (internal pilot supply)
16 = 5/3 double solenoid closed centre (internal pilot supply)
13 = 5/3 double solenoid pressurised centre (internal pilot supply)
05 = 5/2 double solenoid (external pilot supply)
59 = 5/2 double solenoid, 14 prioritised (external pilot supply)
23 = 5/2 single solenoid, spring return (external pilot supply)
54 = 5/2 single solenoid, differential return (external pilot supply)
09 = 5/3 double solenoid vented centre (external pilot supply)
19 = 5/3 double solenoid closed centre (external pilot supply)
14 = 5/3 double solenoid pressurised centre (external pilot supply)
06 = 5/2 double solenoid (internal pilot supply)
56 = 5/2 double solenoid, 14 prioritised (internal pilot supply)
21 = 5/2 single solenoid, spring return (internal pilot supply)
51 = 5/2 single solenoid, differential return (internal pilot supply)
11 = 5/3 double solenoid vented centre (internal pilot supply)
16 = 5/3 double solenoid closed centre (internal pilot supply)
13 = 5/3 double solenoid pressurised centre (internal pilot supply)
05 = 5/2 double solenoid (external pilot supply)
59 = 5/2 double solenoid, 14 prioritised (external pilot supply)
23 = 5/2 single solenoid, spring return (external pilot supply)
54 = 5/2 single solenoid, differential return (external pilot supply)
09 = 5/3 double solenoid vented centre (external pilot supply)
19 = 5/3 double solenoid closed centre (external pilot supply)
14 = 5/3 double solenoid pressurised centre (external pilot supply)
EO
Electrical operator
60 - Wihtout any
60 - Wihtout any
MO
Manual override
N/A
N/A
V
Voltage
N/A
N/A
C
Connector
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求