0R25B
Parker Pneumatic Division
Accessory Products
Flow Control Valves
Powered by
CAD模型選擇
{parkerpdn/accessories/flow_control_valves/0r_series.prj},{NB=0R25B},{PT=},{PS1=1/4\"},{PS2=1/4\"},{PS3=1/4\"},{DM=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
0R Series - Quick Exhaust, 1/8" to 3/4" Ports
Bill of material
0R25B
PN
Part No.
0R25B
0R25B
PT
Port Type
NPT
BSPP
NPT
BSPP
PS1
Inlet Port Size
1/4"
1/4"
PS2
Cylinder Port Size
1/4"
3/8"
1/4"
3/8"
PS3
Exhaust Port Size
1/4"
3/8"
1/4"
3/8"
DM
Diaphragm Material
Urethane
Viton
Urethane
Viton
A
7/8" Sq.
7/8" Sq.
Inch
B
1.75
1.75
Inch
C
1.88
1.88
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求