003371001
Parker Pneumatic Division
Accessory Products
Flow Control Valves
Powered by
CAD模型選擇
{parkerpdn/accessories/flow_control_valves/337_micrometer_series.prj},{NB=003371001},{PT=},{PS=1/4\"},{FA=28},{FF=75},{A=11/16\"},{B=0.75},{C=1.47},{H1=2.28},{H2=2.03},{A1=0.6875},{A2=0.5625},{A3=0.493},{R1=0.219},{R2=21},{H3=1.416},{H4=0.832},{H5=1.000},{H6=0.87500},{H7=0.48438},{C1=0.950},{D1=0.4975},{D2=0.265},{LTH=0.507},{RTH=0.507}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
337 Series - Micrometer Flow Control Valves, 1/8" to 3/4" Ports
Bill of material
003371001
PN
Part No.
003371001
003371001
PT
Port Type
NPT
BSPP
NPT
BSPP
PS
Port Size
1/4"
1/4"
FA
Flow (SCFM) Adj.
28
28
FF
Flow (SCFM) Free Flow
75
75
A
11/16"
11/16"
Inch
B
0.75
0.75
Inch
C
1.47
1.47
Inch
H1
2.28
2.28
Inch
H2
2.03
2.03
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求