A28-03-BK00B
Parker Pneumatic Division
Air Preparation Products
Wilkerson FRLs
Powered by
CAD模型選擇
{parkerpdn/frl/wilkerson/a28_asmtab.prj},{NB=A28-03-BK00B},{PR=A28 - Afterfilter},{C1=A28},{C2=0},{C3=3},{C5=B},{C6=K},{C7=0},{C8=0},{PPATH=f18_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
A28 - Afterfilter
Bill of material
A28-03-BK00B
PR
A28 - Afterfilter
C1
Filter
A28 - Particulate Filter, Standard
A28 - Particulate Filter, Standard
C2
Thread Type
0 - NPT
C - BSPP
0 - NPT
C - BSPP
C3
Pipe Size
3 - 3/8
4 - 1/2
6 - 3/4
3 - 3/8
4 - 1/2
6 - 3/4
C5
Element Type
B - Coalescing Element, Type B (0.5 Micron)
B - Coalescing Element, Type B (0.5 Micron)
C6
Bowl/Drain Options
K - Plastic Bowl, Manual Drain
L - Metal Bowl, w/ Sight Gauge, Manual Drain
K - Plastic Bowl, Manual Drain
L - Metal Bowl, w/ Sight Gauge, Manual Drain
C7
Option 1
0 - None
M - No Differential Pressure Indicator
V - Fluorocarbon Seals
0 - None
M - No Differential Pressure Indicator
V - Fluorocarbon Seals
C8
Option 2
0-None
0-None
H
206.39 (8.13)
mm (Inch)
W
73 (2.87)
mm (Inch)
D
73 (2.87)
mm (Inch)
A
26 (1.02)
mm (Inch)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求