L28-03-KC00B
Parker Pneumatic Division
Air Preparation Products
Wilkerson FRLs
Powered by
CAD模型選擇
{parkerpdn/frl/wilkerson/l28_asmtab.prj},{NB=L28-03-KC00B},{PR=L28- EconOmist Lubricator, Standard},{C1=L28},{C2=0},{C3=3},{C5=K},{C6=C},{C7=0},{C8=0},{C9=B},{PPATH=l08_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
L28 - Wilkerson Lubricator Products
Bill of material
L28-03-KC00B
PR
Product
L28- EconOmist Lubricator, Standard
C1
Series / Size
L28- EconOmist Lubricator, Standard
L28- EconOmist Lubricator, Standard
C2
Thread Type
0 - NPT
C - BSPP
0 - NPT
C - BSPP
C3
Port Size
3 - 3/8 inch
4 - 1/2 inch
6 - 3/4 inch
3 - 3/8 inch
4 - 1/2 inch
6 - 3/4 inch
C5
Lubricator Options
K - EconOmist Polycarbonate Drip Control
N - EconOmist Nylon Drip Control
K - EconOmist Polycarbonate Drip Control
N - EconOmist Nylon Drip Control
C6
Bowl/Drain Options
C - Plastic Bowl w/Guard, No Drain
D - Metal Bowl, No Drain, No Sight Gauge
E - Plastic Bowl with Guard, 1/8 Inch NPT Threaded Insert
K - Plastic Bowl with Guard, Manual Drain
L - Metal Bowl with Sight Gauge, Manual Drain
C - Plastic Bowl w/Guard, No Drain
D - Metal Bowl, No Drain, No Sight Gauge
E - Plastic Bowl with Guard, 1/8 Inch NPT Threaded Insert
K - Plastic Bowl with Guard, Manual Drain
L - Metal Bowl with Sight Gauge, Manual Drain
C7
Option 1
0 - None
D - Force Fill Adapter
0 - None
D - Force Fill Adapter
C8
Option 2
0 - None
0 - None
C9
Design Level
B - Current
B - Current
H
235.61 (9.28)
mm (Inch)
W
73 (2.87)
mm (Inch)
D
73 (2.87)
mm (Inch)
A
58 (2.28)
mm (Inch)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求