目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ECO-1H- 22 x 76 x 25
Pedrotti
Normalised
Standard elements for injection and die casting molds
ECO-1H Shouldered guide pillar
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eco_1h/eco_1h.prj},{NB=ECO-1H- 22 x 76 x 25},{IDNR=},{TYP=ECO-1H},{D1=22},{D1A=22,24},{D3=30},{D4=35},{K=6},{L1=7},{S=76},{L=25},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{LX=25,45,55,75,95,115}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 45
HELP_VARIABLE
Company
Pedrotti
Description
ECO-1H - Shouldered guide pillar
Bill of material
ECO-1H- 22 x 76 x 25
IDNR
Ident number
TYP
ECO-1H
D1
22.000
24.000
22.000
24.000
mm
D3
30
30
mm
D4
35
35
mm
K
6
6
mm
L1
7
7
mm
S
76
76
mm
L
25.000
45.000
55.000
75.000
95.000
115.000
25.000
45.000
55.000
75.000
95.000
115.000
mm
ESECUZIONE
Exstruder
Carburized, hardened, grinded
MATERIALE
Material
UNI 16 Ni Cr 4
DUREZZA
Hardness
HRC 60-62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求