目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
GPL50
Pedrotti
Normalised
Standard elements for injection and die casting molds
GPL Straight block set
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/gpl/gpl_asmtab.prj},{NB=GPL50 (Wr. nr. 1.3514 (56-60 HRC))},{IDNR=},{CODICE=GPL50},{A=50},{B=21.5},{C=30},{D=17},{E=21.5},{F=10.5},{FF=6.5},{G=11},{J=11},{K=34},{L=16},{M=5},{N=8},{MATERIALE=Wr. nr. 1.3514 (56-60 HRC)},{PPATH=gpl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Pedrotti
Description
GPL - Straight block set
Bill of material
GPL50
CODICE
Code
GPL50
GPL50
A
50
50
mm
B
21.5
21.5
mm
C
30
30
mm
D
17
17
mm
E
21.5
21.5
mm
F
10.5
10.5
mm
FF
f
6.5
6.5
mm
G
11
11
mm
J
11
11
mm
K
34
34
mm
L
16
16
mm
M
5
5
mm
N
8
8
mm
MATERIALE
Material
Wr. nr. 1.3514 (56-60 HRC)
Wr. nr. 1.2379 (58-62 HRC)
Wr. nr. 1.3514 (56-60 HRC)
Wr. nr. 1.2379 (58-62 HRC)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求