目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ESP-2- 12 x 20
Pedrotti
Normalised
Standard elements for injection and die casting molds
ESP-2 Cylindrical dowel-pin with threaded hole
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/esp_2/esp2.prj},{NB=ESP-2- 12 x 20},{IDNR=},{TYP=ESP-2},{D1=12},{D=M6},{NDM=6},{KDM=4.917},{H=1.6},{F=1.2},{M=2},{L=20},{ESECUZIONE=Temperato, rettificato, lappato, tolleranza m6},{MATERIALE=UNI 100 Cr 6},{DUREZZA=HRC 60±62},{LX=20,24,30,36,40,45,50,60,70,80,90,100,120,140},{P=0.900}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Pedrotti
Description
ESP-2 - Cylindrical dowel-pin with threaded hole
Bill of material
ESP-2- 12 x 20
IDNR
Ident number
TYP
Type
ESP-2
D1
12
12
mm
D
M6
M6
H
1.6
1.6
mm
F
1.2
1.2
mm
M
2
2
mm
L
20
24
30
36
40
45
50
60
70
80
90
100
120
140
20
24
30
36
40
45
50
60
70
80
90
100
120
140
mm
ESECUZIONE
Exstruder
Hardened, grinded, lapped, m6 tolerance
MATERIALE
Material
UNI 100 Cr 6
DUREZZA
Hardness
HRC 60±62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求