目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
PFLITSCH PIK WDA S 100/60 S
Pflitsch
PIK Trunking
PIK - Shaped parts
Angle and link
Powered by
CAD模型選擇
{pflitsch/3_pik_kanal_sys/2_pik_formteile/1_winkel_verbinder/pik_wda.prj},{NB=PFLITSCH PIK WDA S 100/60 S},{NENN=100x60},{OBERFLAECHE=S},{A=100},{B=59.2},{VE=1},{OBERFLAECHE1= 'S', 'verz. / blank', ' ', 'verz. / grund. / RAL 7035', 'L' , 'verz. / lackiert', 'VA', '1.4301'},{ARTNR1=PIK WDA S 100/60},{AS=8},{S=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Pflitsch
Description
PIK WDA - Elbows and connectors
Bill of material
PFLITSCH PIK WDA S 100/60 S
NENN
Nominal dimension A x B
100x60
100x60
mm
ARTNR
Article number
PIK WDA S 100/60 S
PIK WDA S 100/60 S
OBERFLAECHE
Surface
gal. / steel
gal. / steel primed / RAL 7035
gal. / steel coated
1.4301
gal. / steel
gal. / steel primed / RAL 7035
gal. / steel coated
1.4301
VE
Package unit
1
AS
Anzahl der Schrauben
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求