目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
PFLITSCH PIK TVF 30/30
Pflitsch
PIK Trunking
PIK - Shaped parts
Gusset tee
Powered by
CAD模型選擇
{pflitsch/3_pik_kanal_sys/2_pik_formteile/2_t_stueck/pik_tvf.prj},{NB=PFLITSCH PIK TVF 30/30 },{NENN=30x30},{B=40},{C=50},{OBERFLAECHE= },{A=30},{VE=5},{ARTNR1=PIK TVF 30/30},{OBERFLAECHE1= ' ' , '1.4016 / RAL 7035 / grund', 'L', 'VA / lackiert', 'VA ', '1.4016'},{B1=39},{B2=39},{BB=13.750},{AX=28.400},{AN=28.700},{BN=49.400},{EN=91.800},{FN=19.500},{HN=60.900},{KN=17.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Pflitsch
Description
PIK TVF - T-Piece
Bill of material
PFLITSCH PIK TVF 30/30
NENN
Nominal dimension A
30x30
30x30
mm
ARTNR
Article number
PIK TVF 30/30
PIK TVF 30/30
B
40
40
mm
C
50
50
mm
OBERFLAECHE
Surface
1.4016 / RAL 7035 / grund
VA / steel coated
1.4016
1.4016 / RAL 7035 / grund
VA / steel coated
1.4016
VE
Package unit
5
AN
28.700
28.700
mm
BN
49.400
49.400
mm
EN
91.800
91.800
mm
FN
19.500
19.500
mm
HN
60.900
60.900
mm
KN
17.500
17.500
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求