Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
81-013-065MA
PHILIPP
Transport Anchor Systems
Spherical Head Transport Anchor System
Special Version
Powered by
CAD模型選擇
{philipp/transport_anchor_systems/spherical_head_transport_anchor_system/spherical_head_transport_anchor_special_version/s_h_t_a_special_version.prj},{NB=81-013-065MA},{CNSORDERNO=81-013-065MA},{LC=1.3},{L=65},{DS=10},{D1=18},{D2=25},{COLOR=Blue},{CNSMASSEXACT=80.0},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
PHILIPP
Description
81-__-__MA - Spherical Head Transport Anchor-special version
Bill of material
81-013-065MA
CNSORDERNO
Article number
81-013-065MA
81-013-065MA
LC
Load class
1.3
1.3
L
Total length
65
65
mm
DS
Diameter
10
10
mm
D1
Diameter
18
18
mm
D2
Diameter
25
25
mm
CNSMASSEXACT
Weight
80.0
80.0
kg/100 Stck.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求