PHOENIX CONTACT 2400515
PHOENIX CONTACT
Information, communication and media technology
Computer system for industrial use
Monitor (industrial PC)
Built-in monitor (industrial PC)
Powered by
CAD模型選擇
{phoenix_contact/19/20/02/01/2400515.prj},{NB=2400515},{MANUID=2400515},{AAO663=4055626076201},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85299020},{AAO676=2400515},{DESCSHORT=Monitor},{DESCLONG=Monitor with 54.6 cm / 21.5\"-TFT-display (projective-capacitive, ten-touch control), 1920 x 1080 pixel(s) (Full HD), 16.7 million colors, without, 1x USB Type A (For touch control only), Without network, without operating system. (bus system:)},{MANUTYPEDESC=BL FPM 21.5},{PREVIEW=../../../_pool_/9e/7f/75018_2000_int_04.png},{INTNO=4055626076201},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAW338=Monitor}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2400515 - BL FPM 21.5
Bill of material
PHOENIX CONTACT 2400515
MANUID
Product number of the Manufacturer
2400515
DESCSHORT
Short Description
Monitor
DESCLONG
Long Description
Monitor with 54.6 cm / 21.5"-TFT-display (projective-capacitive, ten-touch control), 1920 x 1080 pixel(s) (Full HD), 16.7 million colors, without, 1x USB Type A (For touch control only), Without network, without operating system. (bus system:)
MANUTYPEDESC
Manufacturer Type Description
BL FPM 21.5
PREVIEW
Preview
INTNO
International product number
4055626076201
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4055626076201
AAW338
Manufacturer product designation
Monitor
AAU734
Manufacturer product description
IP65-rated, 21.5-inch, flat panel LCD monitor with projected capacitive touch screen
AAO057
Product type
BL FPM 21.5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85299020
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求