PHOENIX CONTACT 3045114
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/20/3045114.prj},{NB=3045114},{MANUID=3045114},{AAC820=-60},{AAC821=105},{BAA018=47.700},{BAH005=1000},{AAS574=32},{BAC740=0.140},{AAF726=32},{AAP403=2},{AAP530=1},{AAB937=0.140},{AAS575=1.020},{BAC137=6.200},{BAC476=47.700},{AAF040=0.008904},{BAC676=6},{AAB787=4},{AAB940=0.140},{BAC677=6},{BAC739=0.140},{AAB789=1.500},{AAO663=4017918975456},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369010},{AAO676=3045114},{DESCSHORT=Feed-through terminal block}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3045114 - UT 4 YE
Bill of material
PHOENIX CONTACT 3045114
MANUID
Product number of the Manufacturer
3045114
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: yellow
MANUTYPEDESC
Manufacturer Type Description
UT 4 YE
PREVIEW
Preview
AAC820
Min. operating temperature
-60
°C
AAC821
Max. operating temperature
105
°C
BAA018
length
47.700
mm
INTNO
International product number
4017918975456
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
1000
V
AAS574
Rated current [In] for the power loss specification
32
A
BAC740
Min. line cross section, rigid
0.140
mm^2
AAF726
rated current
32
A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140
mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020
W
BAC137
Width of spacing
6.200
mm
BAC476
height at lowest possible mounting
47.700
mm
BAA351
color
yellow
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.008904
kg
BAC676
Max. line cross section, flexible
6
mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4
mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140
mm^2
BAC677
Max. line cross section, rigid
6
mm^2
BAC739
Min. line cross section, flexible
0.140
mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500
mm^2
AAO663
GTIN
4017918975456
AAW338
Manufacturer product designation
Feed-through terminal block
AAU734
Manufacturer product description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: yellow
AAO057
Product type
UT 4 YE
AAY811
URI of the product
http://www.phoenixcontact.com/product/3045114
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求