您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1030130
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Neutral disconnect terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/38/1030130.prj},{NB=1030130},{MANUID=1030130},{BAH005=1000},{BAC740=0.500},{AAB937=0.500},{AAS575=2.430},{AAC820=-60},{AAC821=105},{BAC137=12.200},{BAC476=46.800},{BAA018=81.900},{AAF040=0.032},{BAC676=16},{AAB787=16},{BAC677=25},{BAC739=0.500},{AAP402=2},{AAO663=4055626533124},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85369010},{AAO676=1030130},{DESCSHORT=Installation terminal block},{DESCLONG=Installation terminal block, with end bracket function, nom. voltage: 1000 V, nominal current: 70 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: gray}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1030130 - PTI 16-NLS-FI
Bill of material
PHOENIX CONTACT 1030130
MANUID
Product number of the Manufacturer
1030130
DESCSHORT
Short Description
Installation terminal block
DESCLONG
Long Description
Installation terminal block, with end bracket function, nom. voltage: 1000 V, nominal current: 70 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
MANUTYPEDESC
Manufacturer Type Description
PTI 16-NLS-FI
PREVIEW
Preview
BAH005
rated voltage
1000
V
BAC740
Min. line cross section, rigid
0.500
mm^2
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
2.430
W
AAC820
Min. operating temperature
-60
°C
AAC821
Max. operating temperature
105
°C
BAC137
Width of spacing
12.200
mm
BAC476
height at lowest possible mounting
46.800
mm
BAA351
color
Grey
BAA018
length
81.900
mm
BAG640
Assembly type
NS 35/7,5, NS 35/15
AAF040
net weight
0.032
kg
BAC676
Max. line cross section, flexible
16
mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16
mm^2
BAC677
Max. line cross section, rigid
25
mm^2
BAC739
Min. line cross section, flexible
0.500
mm^2
AAP402
Number of contact points
2
BAD775
Connector base required
No
AAO663
GTIN
4055626533124
AAW338
Manufacturer product designation
Installation terminal block
AAU734
Manufacturer product description
Installation terminal block, with end bracket function, nom. voltage: 1000 V, nominal current: 70 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
AAO057
Product type
PTI 16-NLS-FI
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626533124
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求