Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1007044:0061 - SBS10:FORTL.ZAHLEN 61-80
Bill of material
PHOENIX CONTACT 1007044:0061
MANUID
Product number of the Manufacturer
1007044:0061
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Simplex marking card, horizontally labeled with the consecutive numbers: 61 ... 80, 25 identical decades per page, white, for terminal block width: 10 mm
MANUTYPEDESC
Manufacturer Type Description
SBS10:FORTL.ZAHLEN 61-80
PREVIEW
Preview
INTNO
International product number
4017918488000
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
AAF040
net weight
0.006 kg
AAZ233
Printing
61 ... 80
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
AAC900
Grid dimensions
10 mm
AAO663
GTIN
4017918488000
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Simplex marking card, horizontally labeled with the consecutive numbers: 61 ... 80, 25 identical decades per page, white, for terminal block width: 10 mm
AAO057
Product type
SBS10:FORTL.ZAHLEN 61-80
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作