VPOD30-30FN-1/4B
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
平面系列
VPOD
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/flat_type/vpod/vpod_f_b_asmtab.prj},{NB=VPOD30-30FN-1/4B},{PROJECT=Barb fitting type},{TYPE=VPOD},{PTC=F},{PD=30},{ST=30},{PJC=1/4B},{PCC=M6},{PMS=N},{HA=VPOD-M6-30-1/4B},{PS=VP30F_-M6},{L1=73.000},{L2=14.300},{L=87.300},{PPATH=../vpa/parts/flat_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 36
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPOD_F-B - Barb fitting type
明细表
VPOD30-30FN-1/4B
CNSORDERNO
Order number
VPOD30-30FN-1/4B
VPOD30-30FN-1/4B
TYPE
Holder Type
VPOD
PTC
Pad type code
F
PD
Pad dia.
30
30
mm
ST
Stroke
30
30
PJC
Port size and joint code
1/4B
1/4B
PCC
Pad connection code
M6
PMS
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
SE : Conductive Silicone rubber
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
SE : Conductive Silicone rubber
OPECV
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
OPFH
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
OPF
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求