VPD30-6QK-M6
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
无痕系列
VPD
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/mark_free_series/vpd/vpd_q_m_asmtab.prj},{NB=VPD30-6QK-M6},{PROJECT=Metric thread type},{TYPE=VPD},{PTC=Q},{PD=30},{ST=6},{PJC=M6},{PCC=M6},{PMS=K},{HA=VPD-M6-6-M6},{PS=VP30Q_-M6},{L1=48.500},{L2=13.900},{L=62.400},{PPATH=../vpa/parts/mark_free_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPD_Q-M - Metric thread type
明细表
VPD30-6QK-M6
CNSORDERNO
Order number
VPD30-6QK-M6
VPD30-6QK-M6
TYPE
Holder Type
VPD
PTC
Pad type code
Q
PD
Pad dia.
30
30
mm
ST
Stroke
6
6
PJC
Port size and joint code
M6
PCC
Pad connection code
M6
M6
PMS
Pad material symbol
K : PEEK
M : POM
KE : Conductive PEEK
K : PEEK
M : POM
KE : Conductive PEEK
OPECV
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
OPFH
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
OPF
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求