VPA15LBN-1/4JU
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
柔软波纹系列
VPA
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/soft_bellows_type/vpa/vpa_lb_j_asmtab.prj},{NB=VPA15LBN-1/4JU},{PROJECT=Push-in fitting type},{TYPE=VPA},{PTC=LB},{PD=15},{ST=},{PJC=1/4JU},{PCC=M4},{PMS=N},{HA=VPA-M4-1/4JU},{PS=VP15LB_-M4},{L1=25.900},{L2=19.600},{L=45.500},{PPATH=parts/soft_bellow_asmtpl.prj},{VERX=1},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPA_LB-J - Push-in fitting type
明细表
VPA15LBN-1/4JU
CNSORDERNO
Order number
VPA15LBN-1/4JU
VPA15LBN-1/4JU
TYPE
Holder Type
VPA
PTC
Pad type code
LB
PD
Pad dia.
15
15
mm
PJC
Port size and joint code
1/4JU
1/4JU
PCC
Pad connection code
M4
M4
PMS
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
VERX
1
OPECV
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
OPFH
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
OPF
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求