VPD10-6LN-U10U
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
柔软系列
VPD
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/soft_type/vpd/vpd_l_u_asmtab.prj},{NB=VPD10-6LN-U10U},{PROJECT=Unified thread type},{TYPE=VPD},{PTC=L},{PD=10},{ST=6},{PJC=U10U},{PCC=M4},{PMS=N},{HA=VPD-M4-6-U10U},{PS=VP10L_-M4},{L1=50.100},{L2=16.100},{L=66.200},{PPATH=../vpa/parts/soft_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPD_L-U - Unified thread type
明细表
VPD10-6LN-U10U
CNSORDERNO
Order number
VPD10-6LN-U10U
VPD10-6LN-U10U
TYPE
Holder Type
VPD
PTC
Pad type code
L
PD
Pad dia.
10
10
mm
ST
Stroke
6
PJC
Port size and joint code
U10U
PCC
Pad connection code
M4
M4
PMS
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
FS : Fluorosilicone rubber
SE : Conductive Silicone rubber
NE : Conductive NBR(Low resistance type)
N : Nitrile rubber
S : Silicone rubber
FS : Fluorosilicone rubber
SE : Conductive Silicone rubber
NE : Conductive NBR(Low resistance type)
OPECV
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
OPFH
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
OPF
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求