VPD50-10SS-M6
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
海绵系列
VPD
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/sponge_type/vpd/vpd_s_m_asmtab.prj},{NB=VPD50-10SS-M6},{PROJECT=Metric thread type},{TYPE=VPD},{PTC=S},{PD=50},{ST=10},{PJC=M6},{PCC=M6},{PMS=S},{HA=VPD-M6-10-M6},{PS=VP50S_-M6},{L1=54.500},{L2=29.600},{L=84.100},{PPATH=../vpa/parts/sponge_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 28
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPD_S-M - Metric thread type
明细表
VPD50-10SS-M6
CNSORDERNO
Order number
VPD50-10SS-M6
VPD50-10SS-M6
TYPE
Holder Type
VPD
PTC
Pad type code
S
PD
Pad dia.
50
50
mm
ST
Stroke
10
10
PJC
Port size and joint code
M6
PCC
Pad connection code
M6
PMS
Pad material symbol
S : Silicone rubber
C : Chloroprene
S : Silicone rubber
C : Chloroprene
OPECV
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
OPFH
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
OPF
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求