VPF15AN
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
标准系列
VPF
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/standard_type/vpf/vpf_ra_m_asmtab.prj},{NB=VPF15AN},{PROJECT=Metric thread type},{TYPE=VPF},{PTC=A},{PD=15},{ST=},{PJC=},{PCC=M4},{PMS=N},{HA=VPF-M4},{PS=VP15A_-M4},{L1=43.000},{L2=10.000},{L=53.000},{PPATH=../vpa/parts/standard_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPF_R/A-M - Metric thread type
明细表
VPF15AN
CNSORDERNO
Order number
VPF15AN
VPF15AN
TYPE
Holder Type
VPF
PTC
Pad type code
A
A
PD
Pad dia.
15
15
mm
PCC
Pad connection code
M4
M4
PMS
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
G : NBR Suited for the food sanitation act.
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
G : NBR Suited for the food sanitation act.
HN : HNBR
EP : EPDM
OPECV
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
OPFH
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
OPF
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求