VWV-N043
PMA
1 PMAFIX
Polyamide thread fittings
NPT thread
VW 90 elbow
Powered by
CAD模型選擇
{pma/1_pmafix/anschlussarmaturen_polyamidgewinde/npt-gewinde/vw_90_winkel/_vwv-n098.prj},{NB=_VWV-N043},{IDNR=_VWV-N043},{BLACK=BVWV-N043},{GREY=SVWV-N043},{NPT=3/4 \"},{NW=23},{GL=14},{L=56.0},{H=66.5},{AD=37.0},{FD=34.0},{ID=18.0},{MAT=PA 6},{INFO=click here PDF document},{DI=0.000},{GID=19.000},{A2=35.500},{GAD=26.670},{GKD=25.117},{RD=28.500},{HV=6.200},{I=12.100},{GF1=1.000},{GF3=0.500},{VR=1.000},{FB=2.000},{GF2=0.500},{LA=23.000},{E=32.200},{ET=37.000},{ADF=26.500},{SVNA1=34.0},{P=1.814}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
PMA
Description
VWV IP68 - Fitting
Bill of material
_VWV-N043
BLACK
Order no. black
BVWV-N043
BVWV-N043
GREY
Order no. grey
SVWV-N043
SVWV-N043
NPT
NPT thread
3/4 "
3/4 "
NW
Nominal width
23
23
GL
Thread length
14
14
mm
L
Length
56.0
56.0
mm
H
Height
66.5
66.5
mm
AD
Module Ø
37.0
37.0
mm
FD
Flange Ø
34.0
34.0
mm
ID
Clearance
18.0
18.0
mm
MAT
Plastic
PA 6
INFO
Technical data sheet
click here PDF document
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求