目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
SS1201RFUL
Pneumax
Process automation technology
Accessories Steel line 1/2 NPT
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/accessori_12/reg_12.prj},{NB=SS1201RFUL},{F=U},{T=L},{PMAX=12},{PF=2000},{C=1/2 NPT},{W=634,5},{CV=2,03},{KV=30,30},{IMG1=_immagini/t2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
SS1201RF## - Flow regulator 1/2 NPT single use
Bill of material
SS1201RFUL
F
Funzione
U= Unidirectional
B= Bidirectional
U= Unidirectional
B= Bidirectional
T
Type
L= Low temperature version
H= High temperature version
L= Low temperature version
H= High temperature version
PMAX
Max working pressure
12
bar
PF
Flow rate at 6 bar with Δp=1
2000
Nl/min
C
Connections
1/2 NPT
W
Weight
634,5
gr
CV
Cv
2,03
KV
kv
30,30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求