目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1540.40.5.10.1(0)
Pneumax
Pneumatic actuation
Cylinders with rod not up to standard
Compact cylinders ECOMPACT-S
Powered by
CAD模型選擇
{pneumax/cylinders/cilindri_con_stelo_non_a_norma/ecompact_s/ecompact-s_asmtab.prj},{NB=1540.40.5.10.1(0)0},{A=40},{V=4},{GS=0},{P=1},{TYPE=0},{COR=5.000},{CORX=0},{M=1},{G=15.000},{DIA=40},{C0=15.000},{HUB2D=0},{PPATH=ecompact-s_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Pneumax
Description
ECOMPACT-S - ECOMPACT-S cylinders
Bill of material
1540.40.5.10.1(0)
CODE
Code
1540.40.5.10.1(0)
1540.40.5.10.1(0)
A
Bore
40
40
V
Version
4 = Non-cushioned versions (mechanical cushioning only)
5 = Versions with adjustable end of stroke cushioning system
4 = Non-cushioned versions (mechanical cushioning only)
5 = Versions with adjustable end of stroke cushioning system
GS
Seals and piston rod (material)
0 = NBR seals, C43 chromed steel rod
1 = NBR seals, Stainless steel rod
4 = PUR seals, C43 chromed steel rod
5 = PUR seals, Stainless steel rod
6 = FPM seals, C43 chromed steel rod
7 = FPM seals, Stainless steel rod
0 = NBR seals, C43 chromed steel rod
1 = NBR seals, Stainless steel rod
4 = PUR seals, C43 chromed steel rod
5 = PUR seals, Stainless steel rod
6 = FPM seals, C43 chromed steel rod
7 = FPM seals, Stainless steel rod
P
Piston type
1 = Acetyl resin piston
2 = Aluminium piston
1 = Acetyl resin piston
2 = Aluminium piston
TYPE
0 = Basic, female threaded rod
1 = Basic, male threaded rod
2 = Through rod, female threaded rod
3 = Through rod, male threaded rod
4 = Through rod, bored female threaded rod
5 = Through rod, bored male threaded rod
0 = Basic, female threaded rod
1 = Basic, male threaded rod
2 = Through rod, female threaded rod
3 = Through rod, male threaded rod
4 = Through rod, bored female threaded rod
5 = Through rod, bored male threaded rod
COR
Stroke
CORC
Stroke standard/free
Standard
CORX
Piston rod position
M
Piston type and cylinder effect
1 = Magnetic piston, Double acting
4 = Non magnetic piston, Double acting
1 = Magnetic piston, Double acting
4 = Non magnetic piston, Double acting
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求