目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1540.40.05/1F
Pneumax
Pneumatic actuation
Standard rod cylinders
Compact cylinders according to standard ISO 21287 ECOMPACT
Fixing and accessories
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/ecompact/accessori_e_fissaggi/foot.prj},{NB=1540.40.05/1F},{A=40},{AB=10.000},{AC=6},{AH=38},{AO=7},{AT=4},{AU=18},{E=54.000},{L7=25.000},{TF=19.000},{TG=38.000},{TR=36.000},{SA=81.000},{XA=70.000},{PESO=70},{X1=10.000},{X2=6.000},{X3=16.000},{X4=6.000},{X5=5.000},{X6=3.000},{X7=0.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Pneumax
Description
1540.##.05/1F
Bill of material
1540.40.05/1F
A
Bore
40
40
AB
10.000
10.000
AC
6
6
AH
38
38
AO
7
7
AT
4
4
AU
18
18
E
54.000
54.000
L7
25.000
25.000
TF
19.000
19.000
TG
38.000
38.000
TR
36.000
36.000
SA
81.000
81.000
XA
70.000
70.000
PESO
70
70
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求