目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
18A.A.A.0000.A.0000
Pneumax
Electric Actuation
Electric cylinders
Powered by
CAD模型選擇
{pneumax/electric_actuation/cilindri_elettrici/cilindri_elettrici_asmtab.prj},{NB=18A.A.A.0000.A.0000(0 0 0)},{PM=A},{T=A},{C=0},{CX=0},{P=A},{TM=0000},{FF=/},{MFF=/},{FP=/},{MFP=/},{CER=/},{MCER=/},{XV=0.000},{XV1=0.000},{AS=/},{DESCR=Configuratore cilindri elettrici},{PPATH=cilindri_elettrici_asmtpl.prj},{IMG1=_immagini/cilindri_elettrici/caratteristiche_tecniche}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
Electric actuation - 1800 Series
Bill of material
18A.A.A.0000.A.0000
PM
Motor assembly position
IN-LINE position
PARALLEL position (transmission ratio 1:1)
IN-LINE position
PARALLEL position (transmission ratio 1:1)
T
Size
32
40
50
63
32
40
50
63
C
Stroke
CX
Piston rod position
P
Ball screw pitch
PASSO 5
Pitch 10
Pitch 12
PASSO 5
Pitch 10
Pitch 12
TM
Motor
Without motor
Motor 0,32 Nm - 100W
Motor 1,27Nm - 400W
Without motor
Motor 0,32 Nm - 100W
Motor 1,27Nm - 400W
FF
Front Fixing
/
Flange (MF1 - MF2)
Short mounting foot (MS1)
Standard mounting foot
Front clevis (not according to standard ISO 15552)
/
Flange (MF1 - MF2)
Short mounting foot (MS1)
Standard mounting foot
Front clevis (not according to standard ISO 15552)
MFF
Front Fixing materials
/
/
FP
Fissaggio Posteriore
/
/
MFP
Rear Fixing materials
/
/
CER
Trunnion/Support
/
/
XV
Trunnion/Support position
0.000
0.000
XV1
Rear support position
0.000
0.000
AS
Rod forks
/
Nut
Ball joint
Fork
Fork with clips
Self-aligning joint
/
Nut
Ball joint
Fork
Fork with clips
Self-aligning joint
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求